How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| T: | 1.125 | AJ: | 7.25 |
| BD: | 9 | D: | 2.69 |
| AG: | 4.65 | AB: | 4.07 |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 8.88 | LL: | 2.12 in |
| LQ1: | 5.06 in | AE2: | 0.56 |
| AK: | 8.5 | H: | 0.53 in |
| G: | 1.94 | V: | 1.94 in |
| P: | 1.88 in | AF: | 0.19 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| Output RPM: | 29.2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.674 |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Gear Type: | Worm |
| Ratio Range: | 60:1 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

