How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | D: | 2.69 |
| H: | 0.53 in | P: | 1.88 in |
| T: | 1.125 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AJ: | 7.25 | AG: | 4.65 |
| BE1: | 0.5 in | AK: | 8.5 |
| LQ1: | 5.06 in | AB: | 4.07 |
| AA: | 8.88 | LL: | 2.12 in |
| V: | 1.94 in | BF: | 0.53 |
| G: | 1.94 | BD: | 9 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.674 |
| Bore Code: | 18 | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Assembly: | YF-1 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

