How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AA: | 8.88 | I: | 3.77 in |
| V: | 1.94 in | BD: | 9 |
| BF: | 0.53 | D: | 2.69 |
| AJ: | 7.25 | LL: | 2.12 in |
| AB: | 4.07 | LQ1: | 5.06 in |
| H: | 0.53 in | AK: | 8.5 |
| AG: | 4.65 | T: | 1.125 |
| BE1: | 0.5 in | AF: | 0.19 |
| P: | 1.88 in | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.47 | Motor Frame Size: | 180TC |
| Series Code: | OE | Model Code: | 23YF |
| Ratio: | 7.5:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

