How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| V: | 1.94 in | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| G: | 1.94 | BF: | 0.53 |
| LL: | 2.12 in | H: | 0.53 in |
| I: | 3.77 in | AF: | 0.19 |
| P: | 1.88 in | D: | 2.69 |
| BE1: | 0.5 in | AG: | 4.65 |
| BD: | 9 | LQ1: | 5.06 in |
| AA: | 8.88 | T: | 1.125 |
Technical Specifications
| Assembly: | YF-1 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Bore Code: | 18 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Output Key: | 1/4 X 3.00 | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

