How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AJ: | 7.25 |
| LQ1: | 5.06 in | BD: | 9 |
| V: | 1.94 in | D: | 2.69 |
| AG: | 4.65 | G: | 1.94 |
| AA: | 8.88 | LL: | 2.12 in |
| AF: | 0.19 | BE1: | 0.5 in |
| AE2: | 0.56 | BF: | 0.53 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| H: | 0.53 in | P: | 1.88 in |
| T: | 1.125 | AB: | 4.07 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Assembly: | YF-1 | Output RPM: | 21.9 |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.455 | Series Code: | OE |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

