Grove Gear 23YF-1-1.125-56C-10-L2
Part #:23YF-1-1.125-56C-10-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| G: | 1.94 | AJ: | 5.88 |
| AK: | 4.5 | AB: | 4.07 |
| T: | 1.125 | LL: | 2.12 in |
| P: | 1.88 in | BF: | 0.41 |
| AE2: | 0.56 | D: | 2.69 |
| V: | 1.94 in | BE: | 0.38 in |
| BD: | 5.88 | AA: | 8.88 |
| I: | 3.77 in | AF: | 0.19 |
| H: | 0.53 in | LQ: | 4.63 in |
Technical Specifications
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 3.08 |
| Motor Frame Size: | 56C | Output RPM: | 175 |
| Input RPM: | 1,750 | Series Code: | OE |
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio: | 10:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

