Grove Gear 23YF-1-1.125-56C-10-L9
Part #:23YF-1-1.125-56C-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AJ: | 5.88 | D: | 2.69 |
| H: | 0.53 in | BE: | 0.38 in |
| LL: | 2.12 in | BD: | 5.88 |
| P: | 1.88 in | AE2: | 0.56 |
| I: | 3.77 in | AB: | 4.07 |
| T: | 1.125 | LQ: | 4.63 in |
| G: | 1.94 | BF: | 0.41 |
| AA: | 8.88 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.08 | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Output RPM: | 175 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

