Grove Gear 23YF-1-1.125-56C-100-L2
Part #:23YF-1-1.125-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| T: | 1.125 | LQ: | 4.63 in |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | AA: | 8.88 |
| AB: | 4.07 | G: | 1.94 |
| AF: | 0.19 | AK: | 4.5 |
| BE: | 0.38 in | AG: | 4.65 |
| H: | 0.53 in | P: | 1.88 in |
| D: | 2.69 | V: | 1.94 in |
| LL: | 2.12 in | I: | 3.77 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.125 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.307 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input Style: | C-Face Quill |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 100:1 to 250:1 | Input Bore (C Face): | 0.625 |
| Ratio: | 100:1 | Product Type: | Right Angle |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output RPM: | 17.5 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

