Grove Gear 23YF-1-1.125-56C-100-L4
Part #:23YF-1-1.125-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| G: | 1.94 | T: | 1.125 |
| P: | 1.88 in | D: | 2.69 |
| H: | 0.53 in | V: | 1.94 in |
| LL: | 2.12 in | AF: | 0.19 |
| AA: | 8.88 | BF: | 0.41 |
| I: | 3.77 in | AJ: | 5.88 |
| BE: | 0.38 in | AE2: | 0.56 |
| LQ: | 4.63 in | AG: | 4.65 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 18 |
| Output RPM: | 17.5 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.307 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Output Diameter (in): | 1.125 in | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

