Grove Gear 23YF-1-1.125-56C-100-L9
Part #:23YF-1-1.125-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | BF: | 0.41 |
| BE: | 0.38 in | AF: | 0.19 |
| AA: | 8.88 | AJ: | 5.88 |
| H: | 0.53 in | BD: | 5.88 |
| P: | 1.88 in | I: | 3.77 in |
| D: | 2.69 | LL: | 2.12 in |
| T: | 1.125 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | V: | 1.94 in |
| AE2: | 0.56 | AG: | 4.65 |
| G: | 1.94 | LQ: | 4.63 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.375 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 0.307 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Ratio: | 100:1 |
| Output Shaft Direction: | 1 | Bore Code: | 18 |
| Service Factor: | 1 | Output Diameter (in): | 1.125 in |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 17.5 |
| Assembly: | YF-1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

