How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | P: | 1.88 in |
| H: | 0.53 in | LL: | 2.12 in |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 2.69 | BD: | 5.88 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AB: | 4.07 |
| G: | 1.94 | BF: | 0.41 |
| T: | 1.125 | LQ: | 4.63 in |
| I: | 3.77 in | AF: | 0.19 |
| AG: | 4.65 | AA: | 8.88 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 117 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Model Code: | 23YF | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Series Code: | OE |
| Bore Code: | 18 | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.125 in | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.3 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

