How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 1.88 in |
| LQ: | 4.63 in | T: | 1.125 |
| AG: | 4.65 | AF: | 0.19 |
| AB: | 4.07 | I: | 3.77 in |
| H: | 0.53 in | BF: | 0.41 |
| D: | 2.69 | AE2: | 0.56 |
| AJ: | 5.88 | AA: | 8.88 |
| AK: | 4.5 | V: | 1.94 in |
| G: | 1.94 | LL: | 2.12 in |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Model Code: | 23YF |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Output RPM: | 117 |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.3 | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

