How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | G: | 1.94 |
| D: | 2.69 | BF: | 0.41 |
| AG: | 4.65 | AB: | 4.07 |
| AF: | 0.19 | BD: | 5.88 |
| LL: | 2.12 in | AE2: | 0.56 |
| AA: | 8.88 | H: | 0.53 in |
| P: | 1.88 in | V: | 1.94 in |
| BE: | 0.38 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| T: | 1.125 | LQ: | 4.63 in |
Technical Specifications
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 2.3 | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 18 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

