How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | AF: | 0.19 |
| I: | 3.77 in | D: | 2.69 |
| BF: | 0.41 | G: | 1.94 |
| H: | 0.53 in | BD: | 5.88 |
| AE2: | 0.56 | AK: | 4.5 |
| BE: | 0.38 in | T: | 1.125 |
| LL: | 2.12 in | AJ: | 5.88 |
| AB: | 4.07 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AG: | 4.65 | LQ: | 4.63 in |
Technical Specifications
| Series Code: | OE | Bore Code: | 18 |
| Motor Frame Size: | 56C | Ratio: | 20:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 1.83 | Housing Material: | Cast Iron |
| Model Code: | 23YF | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

