How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | AA: | 8.88 |
| D: | 2.69 | T: | 1.125 |
| BF: | 0.41 | AE2: | 0.56 |
| H: | 0.53 in | BD: | 5.88 |
| AF: | 0.19 | AB: | 4.07 |
| AJ: | 5.88 | BE: | 0.38 in |
| LL: | 2.12 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| I: | 3.77 in | AG: | 4.65 |
| AK: | 4.5 | G: | 1.94 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.51 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Model Code: | 23YF |
| Output RPM: | 70 | Bore Code: | 18 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

