How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | G: | 1.94 |
| I: | 3.77 in | LL: | 2.12 in |
| H: | 0.53 in | D: | 2.69 |
| BD: | 5.88 | AK: | 4.5 |
| AF: | 0.19 | P: | 1.88 in |
| LQ: | 4.63 in | AA: | 8.88 |
| BE: | 0.38 in | AB: | 4.07 |
| AJ: | 5.88 | V: | 1.94 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | AG: | 4.65 |
Technical Specifications
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Output RPM: | 58.3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.32 | Motor Frame Size: | 56C |
| Model Code: | 23YF | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 18 | Output Diameter (in): | 1.125 in |
| Assembly: | YF-1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

