How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | D: | 2.69 |
| T: | 1.125 | AJ: | 5.88 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | LL: | 2.12 in |
| AE2: | 0.56 | V: | 1.94 in |
| H: | 0.53 in | AF: | 0.19 |
| BE: | 0.38 in | AA: | 8.88 |
| AK: | 4.5 | P: | 1.88 in |
| I: | 3.77 in | AB: | 4.07 |
| BF: | 0.41 | LQ: | 4.63 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1.125 in |
| Output RPM: | 43.8 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Assembly: | YF-1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Bore Code: | 18 | Ratio Range: | 40:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

