How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BE: | 0.38 in |
| AB: | 4.07 | AG: | 4.65 |
| AF: | 0.19 | I: | 3.77 in |
| AJ: | 5.88 | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
| BF: | 0.41 | AE2: | 0.56 |
| T: | 1.125 | V: | 1.94 in |
| D: | 2.69 | H: | 0.53 in |
| AK: | 4.5 | P: | 1.88 in |
| LL: | 2.12 in | BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Model Code: | 23YF |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.04 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Output Diameter (in): | 1.125 in | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Bore Code: | 18 |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 43.8 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

