How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AA: | 8.88 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | AE2: | 0.56 |
| AG: | 4.65 | LL: | 2.12 in |
| H: | 0.53 in | AK: | 4.5 |
| D: | 2.69 | V: | 1.94 in |
| P: | 1.88 in | BD: | 5.88 |
| BE: | 0.38 in | AF: | 0.19 |
| T: | 1.125 | G: | 1.94 |
| LQ: | 4.63 in | BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 1.04 | Gear Type: | Worm |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 23YF | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

