How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | BF: | 0.41 |
| D: | 2.69 | AB: | 4.07 |
| AA: | 8.88 | BE: | 0.38 in |
| H: | 0.53 in | AJ: | 5.88 |
| AE2: | 0.56 | BD: | 5.88 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | I: | 3.77 in |
| AF: | 0.19 | AK: | 4.5 |
| LQ: | 4.63 in | P: | 1.88 in |
| G: | 1.94 | LL: | 2.12 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 0.847 |
| Gear Type: | Worm | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Input Bore (C Face): | 0.625 | Ratio: | 50:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

