How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 4.63 in |
| V: | 1.94 in | H: | 0.53 in |
| AE2: | 0.56 | BE: | 0.38 in |
| AF: | 0.19 | AA: | 8.88 |
| BD: | 5.88 | I: | 3.77 in |
| BF: | 0.41 | D: | 2.69 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AB: | 4.07 | P: | 1.88 in |
| LL: | 2.12 in | T: | 1.125 |
| AJ: | 5.88 | G: | 1.94 |
Technical Specifications
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 50:1 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-1 | Model Code: | 23YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Ratio Range: | 50:1 | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.847 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

