How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AG: | 4.65 |
| V: | 1.94 in | H: | 0.53 in |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| BE: | 0.38 in | D: | 2.69 |
| LL: | 2.12 in | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 4.63 in |
| AF: | 0.19 | P: | 1.88 in |
| AB: | 4.07 | T: | 1.125 |
| AK: | 4.5 | I: | 3.77 in |
| G: | 1.94 | AA: | 8.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Model Code: | 23YF | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Output Shaft: | Hollow Bore | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.674 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.375 | Bore Code: | 18 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output Diameter (in): | 1.125 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

