How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | BF: | 0.41 |
| AF: | 0.19 | I: | 3.77 in |
| AK: | 4.5 | AG: | 4.65 |
| G: | 1.94 | LQ: | 4.63 in |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | H: | 0.53 in |
| LL: | 2.12 in | AB: | 4.07 |
| BE: | 0.38 in | D: | 2.69 |
| BD: | 5.88 | V: | 1.94 in |
| AE2: | 0.56 | AA: | 8.88 |
Technical Specifications
| Motor Frame Size: | 56C | Bore Code: | 18 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Product Type: | Right Angle |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.674 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output RPM: | 29.2 |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Ratio: | 60:1 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

