How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AK: | 4.5 |
| AJ: | 5.88 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| BE: | 0.38 in | AB: | 4.07 |
| AF: | 0.19 | P: | 1.88 in |
| BD: | 5.88 | AA: | 8.88 |
| AE2: | 0.56 | H: | 0.53 in |
| LQ: | 4.63 in | G: | 1.94 |
| D: | 2.69 | T: | 1.125 |
| BF: | 0.41 | I: | 3.77 in |
Technical Specifications
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Ratio: | 7.5:1 |
| Output Key: | 1/4 X 3.00 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Model Code: | 23YF | Bore Code: | 18 |
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

