How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AE2: | 0.56 |
| P: | 1.88 in | G: | 1.94 |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 4.07 | BE: | 0.38 in |
| AG: | 4.65 | LL: | 2.12 in |
| H: | 0.53 in | V: | 1.94 in |
| AA: | 8.88 | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| D: | 2.69 | AK: | 4.5 |
| AF: | 0.19 | I: | 3.77 in |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Bore Code: | 18 | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Series Code: | OE | Input Bore (C Face): | 0.625 |
| Model Code: | 23YF | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 3.47 |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

