How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| LL: | 2.12 in | AF: | 0.19 |
| AE2: | 0.56 | BE: | 0.38 in |
| AG: | 4.65 | AK: | 4.5 |
| LQ: | 4.63 in | I: | 3.77 in |
| D: | 2.69 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AA: | 8.88 | H: | 0.53 in |
| BD: | 5.88 | T: | 1.125 |
| G: | 1.94 | BF: | 0.41 |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Direction: | 1 |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.625 |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 3.47 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.375 |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Series Code: | OE |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

