How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | I: | 3.77 in |
| AE2: | 0.56 | AG: | 4.65 |
| G: | 1.94 | P: | 1.88 in |
| BD: | 5.88 | T: | 1.125 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | H: | 0.53 in |
| AJ: | 5.88 | AF: | 0.19 |
| D: | 2.69 | LQ: | 4.63 in |
| BF: | 0.41 | LL: | 2.12 in |
| AA: | 8.88 | AK: | 4.5 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 3.47 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Ratio: | 7.5:1 |
| Output RPM: | 233 | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| Series Code: | OE | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

