How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AF: | 0.19 |
| BD: | 5.88 | P: | 1.88 in |
| I: | 3.77 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| AJ: | 5.88 | AA: | 8.88 |
| T: | 1.125 | LL: | 2.12 in |
| AK: | 4.5 | BF: | 0.41 |
| D: | 2.69 | AE2: | 0.56 |
| AB: | 4.07 | H: | 0.53 in |
| BE: | 0.38 in | G: | 1.94 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Bore Code: | 18 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.47 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output RPM: | 233 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Ratio: | 7.5:1 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Model Code: | 23YF |
| Output Diameter (in): | 1.125 in | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

