Grove Gear 23YF-1-1.125-56C-80-L1
Part #:23YF-1-1.125-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | T: | 1.125 |
| AF: | 0.19 | H: | 0.53 in |
| AJ: | 5.88 | BF: | 0.41 |
| AE2: | 0.56 | D: | 2.69 |
| V: | 1.94 in | P: | 1.88 in |
| LL: | 2.12 in | AA: | 8.88 |
| I: | 3.77 in | BD: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| LQ: | 4.63 in | G: | 1.94 |
| AG: | 4.65 | BE: | 0.38 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Bore Code: | 18 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Center Distance (in): | 2.375 |
| Ratio: | 80:1 | Service Factor: | 1 |
| Output RPM: | 21.9 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.455 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 1 | Assembly: | YF-1 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

