Grove Gear 23YF-1-1.125-56C-80-L2
Part #:23YF-1-1.125-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AJ: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| P: | 1.88 in | AB: | 4.07 |
| AA: | 8.88 | T: | 1.125 |
| AG: | 4.65 | G: | 1.94 |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | I: | 3.77 in |
| LL: | 2.12 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| BD: | 5.88 | LQ: | 4.63 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio: | 80:1 |
| Output Diameter (in): | 1.125 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output RPM: | 21.9 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.455 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Bore Code: | 18 | Series Code: | OE |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

