Grove Gear 23YF-1-1.125-56C-80-L3
Part #:23YF-1-1.125-56C-80-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AE2: | 0.56 |
| D: | 2.69 | BE: | 0.38 in |
| V: | 1.94 in | G: | 1.94 |
| H: | 0.53 in | AA: | 8.88 |
| BF: | 0.41 | AG: | 4.65 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | LQ: | 4.63 in |
| AJ: | 5.88 | LL: | 2.12 in |
| I: | 3.77 in | BD: | 5.88 |
| AB: | 4.07 | T: | 1.125 |
Technical Specifications
| Series Code: | OE | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.455 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

