How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| H: | 0.53 in | AA: | 8.88 |
| AB: | 4.07 | D: | 2.69 |
| LL: | 2.12 in | V: | 1.94 in |
| AJ: | 5.88 | LQ: | 4.63 in |
| AF: | 0.19 | AE2: | 0.56 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| G: | 1.94 | T: | 1.188 |
| BD: | 5.88 | I: | 3.77 in |
| BE: | 0.38 in | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Service Factor: | 1 | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 10:1 |
| Motor Frame Size: | 140TC | Output RPM: | 175 |
| Ratio Range: | 10:1 | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Bore Code: | 19 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.08 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

