How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| BE: | 0.38 in | H: | 0.53 in |
| AE2: | 0.56 | D: | 2.69 |
| T: | 1.188 | AK: | 4.5 |
| BF: | 0.41 | AF: | 0.19 |
| AA: | 8.88 | BD: | 5.88 |
| AG: | 4.65 | AJ: | 5.88 |
| G: | 1.94 | LQ: | 4.63 in |
| I: | 3.77 in | P: | 1.88 in |
| LL: | 2.12 in | V: | 1.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Model Code: | 23YF | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.307 | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 100:1 to 250:1 | Bore Code: | 19 |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

