How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AF: | 0.19 |
| AK: | 4.5 | AE2: | 0.56 |
| BE: | 0.38 in | AG: | 4.65 |
| LQ: | 4.63 in | AA: | 8.88 |
| I: | 3.77 in | BD: | 5.88 |
| AB: | 4.07 | AJ: | 5.88 |
| T: | 1.188 | H: | 0.53 in |
| P: | 1.88 in | V: | 1.94 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| D: | 2.69 | G: | 1.94 |
Technical Specifications
| Ratio Range: | 15:1 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 19 | Model Code: | 23YF |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Input Bore (C Face): | 0.875 |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

