How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| AB: | 4.07 | BE: | 0.38 in |
| AA: | 8.88 | AF: | 0.19 |
| D: | 2.69 | P: | 1.88 in |
| V: | 1.94 in | G: | 1.94 |
| BD: | 5.88 | LL: | 2.12 in |
| AK: | 4.5 | BF: | 0.41 |
| I: | 3.77 in | T: | 1.188 |
| AE2: | 0.56 | LQ: | 4.63 in |
| AG: | 4.65 | AJ: | 5.88 |
Technical Specifications
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Service Factor: | 1 | Ratio: | 15:1 |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Assembly: | YF-1 |
| Ratio Range: | 15:1 | Bore Code: | 19 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.3 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.188 in | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

