How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | T: | 1.188 |
| P: | 1.88 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| H: | 0.53 in | AF: | 0.19 |
| AG: | 4.65 | D: | 2.69 |
| LL: | 2.12 in | AE2: | 0.56 |
| AB: | 4.07 | V: | 1.94 in |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 1.94 | I: | 3.77 in |
| AA: | 8.88 | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 0.875 | Series Code: | OE |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Output RPM: | 87.5 | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 19 | Gear Type: | Worm |
| Assembly: | YF-1 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Input HP @ 1750 RPM: | 1.83 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

