How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AE2: | 0.56 |
| LQ: | 4.63 in | P: | 1.88 in |
| AF: | 0.19 | T: | 1.188 |
| I: | 3.77 in | AA: | 8.88 |
| BE: | 0.38 in | LL: | 2.12 in |
| AK: | 4.5 | D: | 2.69 |
| AJ: | 5.88 | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| AB: | 4.07 | G: | 1.94 |
Technical Specifications
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.51 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | YF-1 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 70 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| Input Style: | C-Face Quill | Ratio Range: | 25:1 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

