How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BD: | 5.88 |
| LQ: | 4.63 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | BE: | 0.38 in |
| P: | 1.88 in | AA: | 8.88 |
| H: | 0.53 in | AG: | 4.65 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.69 | G: | 1.94 |
| AF: | 0.19 | T: | 1.188 |
| AB: | 4.07 | LL: | 2.12 in |
| BF: | 0.41 | V: | 1.94 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Assembly: | YF-1 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 3.00 |
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.188 in | Input HP @ 1750 RPM: | 1.51 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Housing Material: | Cast Iron |
| Ratio Range: | 25:1 | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

