How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| I: | 3.77 in | G: | 1.94 |
| P: | 1.88 in | H: | 0.53 in |
| AE2: | 0.56 | BF: | 0.41 |
| LL: | 2.12 in | AF: | 0.19 |
| AA: | 8.88 | BE: | 0.38 in |
| D: | 2.69 | AB: | 4.07 |
| AG: | 4.65 | LQ: | 4.63 in |
| T: | 1.188 | Center Distance (in): | 2.375 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Model Code: | 23YF |
| Bore Code: | 19 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 30:1 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 1.32 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Output Shaft Direction: | 1 |
| Assembly: | YF-1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

