How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AJ: | 5.88 |
| AB: | 4.07 | AG: | 4.65 |
| P: | 1.88 in | AE2: | 0.56 |
| D: | 2.69 | I: | 3.77 in |
| H: | 0.53 in | AF: | 0.19 |
| BD: | 5.88 | AK: | 4.5 |
| LQ: | 4.63 in | T: | 1.188 |
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 8.88 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | G: | 1.94 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.32 |
| Model Code: | 23YF | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.188 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 58.3 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

