Grove Gear 23YF-1-1.188-140TC-40-L2
Part #:23YF-1-1.188-140TC-40-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AE2: | 0.56 |
| AK: | 4.5 | AB: | 4.07 |
| D: | 2.69 | BE: | 0.38 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | V: | 1.94 in |
| H: | 0.53 in | G: | 1.94 |
| AJ: | 5.88 | AA: | 8.88 |
| BF: | 0.41 | I: | 3.77 in |
| BD: | 5.88 | T: | 1.188 |
| P: | 1.88 in | LQ: | 4.63 in |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 19 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.04 | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Output RPM: | 43.8 |
| Input Bore (C Face): | 0.875 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

