Grove Gear 23YF-1-1.188-140TC-40-L9
Part #:23YF-1-1.188-140TC-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.41 |
| AK: | 4.5 | T: | 1.188 |
| AA: | 8.88 | BD: | 5.88 |
| LQ: | 4.63 in | V: | 1.94 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | AF: | 0.19 |
| AJ: | 5.88 | AG: | 4.65 |
| H: | 0.53 in | AB: | 4.07 |
| P: | 1.88 in | I: | 3.77 in |
| LL: | 2.12 in | G: | 1.94 |
Technical Specifications
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.188 in |
| Bore Code: | 19 | Model Code: | 23YF |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Assembly: | YF-1 | Ratio: | 40:1 |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.04 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

