How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AB: | 4.07 |
| P: | 1.88 in | LQ: | 4.63 in |
| G: | 1.94 | BE: | 0.38 in |
| H: | 0.53 in | I: | 3.77 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AF: | 0.19 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| D: | 2.69 | BF: | 0.41 |
| T: | 1.188 | AK: | 4.5 |
| AA: | 8.88 | LL: | 2.12 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Assembly: | YF-1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.188 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Bore Code: | 19 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 3.89 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

