How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AE2: | 0.56 |
| D: | 2.69 | H: | 0.53 in |
| BD: | 5.88 | LL: | 2.12 in |
| BF: | 0.41 | V: | 1.94 in |
| AJ: | 5.88 | AA: | 8.88 |
| G: | 1.94 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AF: | 0.19 | LQ: | 4.63 in |
| AK: | 4.5 | AG: | 4.65 |
| BE: | 0.38 in | T: | 1.188 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Series Code: | OE |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Assembly: | YF-1 |
| Input HP @ 1750 RPM: | 3.89 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output RPM: | 350 |
| Output Shaft Direction: | 1 | Ratio: | 5:1 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

