How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| AA: | 8.88 | LQ: | 4.63 in |
| I: | 3.77 in | BE: | 0.38 in |
| AG: | 4.65 | G: | 1.94 |
| V: | 1.94 in | P: | 1.88 in |
| H: | 0.53 in | BF: | 0.41 |
| AK: | 4.5 | AB: | 4.07 |
| T: | 1.188 | LL: | 2.12 in |
| D: | 2.69 | BD: | 5.88 |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output RPM: | 35 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.847 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.875 |
| Model Code: | 23YF | Output Key: | 1/4 X 3.00 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

