How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| T: | 1.188 | LL: | 2.12 in |
| G: | 1.94 | AA: | 8.88 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | BF: | 0.41 |
| V: | 1.94 in | H: | 0.53 in |
| AG: | 4.65 | BE: | 0.38 in |
| AJ: | 5.88 | P: | 1.88 in |
| LQ: | 4.63 in | D: | 2.69 |
| AK: | 4.5 | AB: | 4.07 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | YF-1 | Bore Code: | 19 |
| Gear Type: | Worm | Ratio: | 60:1 |
| Input HP @ 1750 RPM: | 0.674 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Model Code: | 23YF |
| Output RPM: | 29.2 | Output Diameter (in): | 1.188 in |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 2.375 | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

