How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.69 |
| AB: | 4.07 | G: | 1.94 |
| H: | 0.53 in | LQ: | 4.63 in |
| AG: | 4.65 | AK: | 4.5 |
| I: | 3.77 in | V: | 1.94 in |
| AA: | 8.88 | LL: | 2.12 in |
| T: | 1.188 | BD: | 5.88 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| P: | 1.88 in | BF: | 0.41 |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 19 |
| Assembly: | YF-1 | Output Shaft Direction: | 1 |
| Output RPM: | 233 | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 3.47 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

