How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | LL: | 2.12 in |
| LQ: | 4.63 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| H: | 0.53 in | AK: | 4.5 |
| V: | 1.94 in | AG: | 4.65 |
| AB: | 4.07 | P: | 1.88 in |
| BD: | 5.88 | BF: | 0.41 |
| AE2: | 0.56 | I: | 3.77 in |
| T: | 1.188 | AA: | 8.88 |
| G: | 1.94 | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 233 | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 7.5:1 | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.188 in | Series Code: | OE |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.47 | Motor Frame Size: | 140TC |
| Bore Code: | 19 | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

