How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| LL: | 2.12 in | T: | 1.188 |
| AK: | 4.5 | AF: | 0.19 |
| AB: | 4.07 | V: | 1.94 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BF: | 0.41 | AG: | 4.65 |
| H: | 0.53 in | G: | 1.94 |
| AA: | 8.88 | LQ: | 4.63 in |
| I: | 3.77 in | BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | YF-1 | Output Key: | 1/4 X 3.00 |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Series Code: | OE |
| Housing Material: | Cast Iron | Model Code: | 23YF |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.455 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

