How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.06 in | P: | 1.88 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | H: | 0.53 in |
| LL: | 2.12 in | AJ: | 7.25 |
| AF: | 0.19 | D: | 2.69 |
| AB: | 4.07 | AG: | 4.65 |
| G: | 1.94 | AK: | 8.5 |
| T: | 1.188 | I: | 3.77 in |
| AE2: | 0.56 | BD: | 9 |
| V: | 1.94 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 3.08 |
| Ratio: | 10:1 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output RPM: | 175 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Gear Type: | Worm |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Bore Code: | 19 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

